Download document () of 20
We make what matters work*

183099

Eaton xEffect - XNH circuit protection. XNH00 reach-over guard flat terminal/box terminal for SASY 60i, 32mm

General specifications

Product Name
Eaton xEffect XNH protection guard
Catalog Number
183099
EAN
4015081780266
Product Length/Depth
63 mm
Product Height
20 mm
Product Width
105 mm
Product Weight
0.018 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Reach-over protection at busbar
Cover
Accessory
Functions
Accessory
For fuse size
00
Type
Accessory
Special features
  • For Busbar system 60mm
  • Can be fixed at the top or bottom of the device.
  • 32 mm distance to the base plate.
  • For flat connection or box terminal
  • 3 pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.