Download document () of 20
We make what matters work*

183109

Eaton xEffect - XNH circuit protection. Right/left compensation element for cap dimensions, 70 to 90 mm, for XNH00

General specifications

Product Name
Eaton xEffect XNH other accessory
Catalog Number
183109
EAN
4015081780365
Product Length/Depth
373 mm
Product Height
35 mm
Product Width
146 mm
Product Weight
0.219 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Height compensation adapter
Actuator color
Gray
For fuse size
00
Type
Accessory
Special features
  • Level 70 mm =>
  • 90 mm
  • 3 pole
  • Side compensation profiles

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.