Download document () of 20
We make what matters work*

183111

Eaton xEffect - XNH circuit protection. Lateral panel support, 32, 60 and 70mm for XNH00

General specifications

Product Name
Eaton xEffect XNH other accessory
Catalog Number
183111
EAN
4015081780389
Product Length/Depth
164 mm
Product Height
11 mm
Product Width
10 mm
Product Weight
0.006 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Cover supports
Actuator color
Gray
For fuse size
00
Type
Accessory
Special features
  • Side
  • Level 32, 60 und 70 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.