Download document () of 20
We make what matters work*

183112
XNH123-XCS

Eaton xEffect - XNH circuit protection. Panel support 32, 60 and 70mm for XNH1 to 3

General specifications

Product Name
Eaton xEffect XNH other accessory
Catalog Number
183112
EAN
4015081780396
Product Length/Depth
183 mm
Product Height
11 mm
Product Width
8 mm
Product Weight
0.013 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Cover supports
Actuator color
Gray
For fuse size
3
2
1
Type
Accessory
Special features
  • Top and bottom, side
  • Level 32, 60 und 70 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.