Download document () of 20
We make what matters work*

183113

Eaton xEffect - XNH circuit protection. Electricity theft protection guard for NH00 to NH3, used to secure the transparent panels in a tamper-proof manner

General specifications

Product Name
Eaton xEffect XNH other accessory
Catalog Number
183113
EAN
4015081780402
Product Length/Depth
15 mm
Product Height
6 mm
Product Width
6 mm
Product Weight
0.92 g
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Current-theft protection
Mechanical locking
Accessory
Functions
Accessory
For fuse size
1
2
00
3
Type
Accessory
Special features
  • For manipultion-protected blocking of the inspection window.
  • 1 set includes current-theft protection for a 3-pole XNH-device.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.