Download document () of 20
We make what matters work*

183129

Eaton Distribution parts. Auxiliary contact, 1N/O+1N/C, 6A, 250V AC, bulk package

General specifications

Product Name
Eaton Auxiliary switch
Catalog Number
183129
EAN
4015081780617
Product Length/Depth
97 mm
Product Height
75 mm
Product Width
9 mm
Product Weight
0.048 kg
Compliances
RoHS conform

Product specifications

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 800 V AC
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Equipment heat dissipation, current-dependent
0.2 W
Additional equipment required
Auxiliary switch
Assembly width
0.5
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1
Number of poles at main contact unit - max
2
Number of switches (fault signal)
0
Rated operational current for specified heat dissipation (In)
6 A
Voltage type
AC
Functions
Auxiliary switch
Device fitting
Miniature circuit breaker (MCB)
Application
Switchgear for export to North America (UL-listed)
Rated operational voltage (Ue) - max
250 V
Rated switch current
6 A
Suitable for current of main contact unit - max
6 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.