Knowledge Search
Download document () of 20
We make what matters work*

183170

Eaton XN-322 Serial interface module, via standard RS232 and RS485

General specifications

Product Name
Eaton XN-322 Interface module
Catalog Number
183170
EAN
4015081781034
Product Length/Depth
104.2 mm
Product Height
16.8 mm
Product Width
80.3 mm
Product Weight
0.06 kg
Certifications
CE
EN 61131-2
EN 61000-6-2
EN 61000-6-4
cULus
UL File No.: E135462
UL508
CSA-C22.2 No. 142-M

Product specifications

Features
Fieldbus connection over separate bus coupler possible
Fieldbus connection over separate bus coupler possible
Connection
Plug-in connection
Explosion safety category for dust
None
Explosion safety category for gas
None
Mounting method
Rail mounting possible
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Number of HW-interfaces CAN
0
Degree of protection
IP20
NEMA 1
Protocol
Other bus systems
System accessory
Yes
Number of HW-interfaces (industrial ethernet)
0
Number of HW-interfaces (other)
1
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
2
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
1
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0

Export product specification