Download document () of 20
We make what matters work*

183193

Eaton xEnergy Main LV systems LV switchgear. Top panel in IP42, W=600mm, D=800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
183193
EAN
4015081781263
Product Length/Depth
682 mm
Product Height
89 mm
Product Width
507 mm
Product Weight
7.763 kg
Compliances
RoHS conform

Product specifications

Fitted with:
De-aeration
Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
600 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.