Knowledge Search
Download document () of 20
We make what matters work*

183314

Eaton Moeller® series DILDC DC contactor, 2 N/O, 2 NC, 1000 V: 300 A, RDS 250: 110 - 250 V 40 - 60 Hz/110 - 350 V DC, AC and DC operation

General specifications

Product Name
Eaton Moeller® series DILDC DC Contactor
Catalog Number
183314
EAN
4015081782499
Product Length/Depth
248 mm
Product Height
219 mm
Product Width
160 mm
Product Weight
7.5 kg
Certifications
UL Category Control No.: NRNT
UL
CSA Class No.: C321124
IEC/EN 60947-4-1
CSA
UL File No.: E338590
CE
UL508
CSA File No.: 012528
IEC/EN 60947-5-1
CSA-C22.2 No. 14-05
Catalog Notes
DILDC contactors feature an electronic arc suppression system. Because of this, it is important not to exceed any technical data limits in general – especially the making and breaking capacity limits. Opening the device will immediately void the warranty.

General

Accessories
Fitting options auxiliary contacts: on the side: 2 x DILM820-XHI11(V)-SI; 2 x DILM820-XHI11-SA
Application
DC contactor
Degree of protection
IP00
Electromagnetic compatibility
Designed for operation in industrial environments. Its use in residential environments may cause radio-frequency interference, requiring additional noise suppression.
Lifespan, mechanical
1,000,000 Operations (AC operated)
1,000,000 Operations (DC operated)
Operating frequency
100 electrical Operations/h
1000 mechanical Operations/h (DC operated)
1000 mechanical Operations/h (AC operated)
Overvoltage category
III
Pollution degree
3
Product category
Contactors
Rated impulse withstand voltage (Uimp)
8000 V DC
Shock resistance
8 g, N/C auxiliary contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
10 g, N/O auxiliary contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
10 g, N/O main contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
Signal level
5 V - 15 V, PLC signal level (A3 - A4) to IEC/EN 61131-2 (type 2), Magnet systems
Voltage type
AC/DC

Climatic environmental conditions

Ambient operating temperature - min
-40 °C
Ambient operating temperature - max
70 °C
Ambient operating temperature (enclosed) - min
-40 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
80 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Terminal capacities

Terminal capacity (busbar)
40 mm width, Main connection
Terminal capacity (flexible with cable lug)
50 - 240 mm²
Terminal capacity (flexible with ferrule)
1 x (0.75 - 2.5) mm², Control circuit cales
1 x (0.75 - 2.5) mm², Control circuit cables
Terminal capacity (solid)
1 x (0.75 - 2.5) mm², Control circuit cales
1 x (0.75 - 2.5) mm², Control circuit cables
Terminal capacity (solid/stranded AWG)
2 x (18 - 12)
1/0 - 500 MCM, Main cables
Terminal capacity (stranded with cable lug)
50 - 240 mm²
Width across flats
16 mm
Screw size
M3.5, Terminal screw, Control circuit cables
M10, Terminal screw, Main connections
Screwdriver size
2, Terminal screw, Control circuit cables, Pozidriv screwdriver
0.8 x 5.5/1 x 6 mm, Terminal screw, Control circuit cables, Standard screwdriver
Tightening torque
1.2 Nm, Screw terminals, Control circuit cables
24 Nm, Main cable connection screw/bolt

Electrical rating

Rated breaking capacity at 220/230 V
450 A
Rated breaking capacity at 380/400 V
450 A
Rated breaking capacity at 500 V
450 A
Rated breaking capacity at 660/690 V
450 A
Rated breaking capacity at 1000 V
450 A
Rated insulation voltage (Ui) at DC
1000 V
Rated making capacity (cos phi to IEC/EN 60947)
450 A
Rated operational voltage (Ue) at DC - max
1000 V
Rated operational current (Ie) at DC-1, 1000 V
300 A
Rated operational current (Ie) at DC-3/DC-5 at 440 V
0 A
Short-circuit protection rating
Max. 450 A gR 1000 V DC (max. short-circuit current 6 kA), Fuse, Type “2” coordination, 1000 V DC, Main conducting paths
Max. 450 A gR 1000 V DC (max. short-circuit current 30 kA), Fuse, Type “1” coordination, 400 V DC, Main conducting paths
Max. 450 A gR 1000 V DC (max. short-circuit current 30 kA), Fuse, Type “1” coordination, 1000 V DC, Main conducting paths
Max. 450 A gR 1000 V DC (max. short-circuit current 30 kA), Fuse, Type “1” coordination, 690 V DC, Main conducting paths
Max. 450 A gR 1000 V DC (max. short-circuit current 6 kA), Fuse, Type “2” coordination, 400 V DC, Main conducting paths
Max. 450 A gR 1000 V DC (max. short-circuit current 6 kA), Fuse, Type “2” coordination, 690 V DC, Main conducting paths
Safe isolation
1000 V, Between auxiliary contacts and main contacts, According to EN 61140
1000 V, Between the contacts, According to EN 61140
1000 V, Between control inputs and main contacts, According to EN 61140

Switching capacity

Switching capacity (main contacts, general use)
300 A, Maximum motor rating, Single-phase (UL/CSA)
Switching capacity (auxiliary contacts, general use)
1 A, 250 V DC, (UL/CSA)
15 A, 600 V AC, (UL/CSA)
Switching capacity (auxiliary contacts, pilot duty)
P300, DC operated (UL/CSA)
A600, AC operated (UL/CSA)

Magnet system

Drop-out voltage
AC operated: 0.2 x US max - 0.6 x US min, AC operated
0.2 x US max - 0.6 x US min, DC operated
Duty factor
100 %
Pick-up voltage
0.7 - 1.15 V DC x Us
0.7 - 1.15 V AC x Us
Power consumption, pick-up, 50 Hz
575 VA, Pull-in power, Coil in a cold state and 1.0 x Us
Power consumption, pick-up, 60 Hz
575 VA, Pull-in power, Coil in a cold state and 1.0 x Us
Power consumption, sealing, 50 Hz
9.5 W, Coil in a cold state and 1.0 x Us
18 VA, Coil in a cold state and 1.0 x Us
Power consumption, sealing, 60 Hz
9.5 W, Coil in a cold state and 1.0 x Us
18 VA, Coil in a cold state and 1.0 x Us
Rated control supply voltage (Us) at AC, 50 Hz - min
110 V
Rated control supply voltage (Us) at AC, 50 Hz - max
250 V
Rated control supply voltage (Us) at AC, 60 Hz - min
110 V
Rated control supply voltage (Us) at AC, 60 Hz - max
250 V
Rated control supply voltage (Us) at DC - min
110 V
Rated control supply voltage (Us) at DC - max
350 V
Switching time (AC operated, make contacts, closing delay) - max
80 ms
Switching time (AC operated, make contacts, opening delay) - max
40 ms

Contacts

Number of auxiliary contacts (normally closed contacts)
2
Number of auxiliary contacts (normally open contacts)
2
Number of contacts (normally closed contacts)
2
Number of contacts (normally open contacts)
2

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
18 W
Rated operational current for specified heat dissipation (In)
300 A
Static heat dissipation, non-current-dependent Pvs
9 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification