Knowledge Search
Download document () of 20
We make what matters work*

183929
+IZMX-PXRP-TA-1

Eaton Moeller series IZMX/INX - ACB. Accessories, Add-on function for control unit with power monitoring/circuit-breakers Type P (PXR25), Ground Earth-Fault Protection, ARMS, for IZMX…-P

General specifications

Product Name
Eaton Moeller series IZMX/INX other accessory
Catalog Number
183929
EAN
4015081790739
Product Length/Depth
200 mm
Product Height
58 mm
Product Width
100 mm
Product Weight
0.3 kg
Compliances
RoHS conform

Delivery program

Type
Accessory
Accessory/spare part type
Communication and measuring function
Options / accessories trip blocks

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-20 °C
Ambient operating temperature - max
70 °C

Additional information

Special features
  • Add-on functions for circuit breakers Type P (PXR25)
  • Ground earth fault protection and ARMS
Used with
IZMX…-P…

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.