Knowledge Search
Download document () of 20
We make what matters work*

183936

Eaton Moeller series IZMX/INX - ACB. Trip unit PXR25,LSI,Meterings,Modbus

General specifications

Product Name
Eaton Moeller series IZMX/INX other accessory
Catalog Number
183936
EAN
4015081782659
Product Length/Depth
200 mm
Product Height
50 mm
Product Width
100 mm
Product Weight
0.3 kg
Compliances
RoHS conform

Delivery program

Type
Accessory
Accessory/spare part type
Communication and measuring function
Options / accessories trip blocks
Spare part
Accessory

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-20 °C
Ambient operating temperature - max
70 °C

Additional information

Special features
  • Comes with every basic device type IZMX…-U…
  • Separate trip block with power monitoring (PXR25)
  • Type P
Used with
IZMX…

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.