Knowledge Search
Download document () of 20
We make what matters work*

183969

Eaton Moeller series IZMX/INX - ACB. Digitrip Power Supply

General specifications

Product Name
Eaton Moeller series IZMX/INX other accessory
Catalog Number
183969
EAN
4015081782888
Product Length/Depth
100 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
0.05 kg
Compliances
RoHS conform

Delivery program

Type
Accessory
Accessory/spare part type
Options / accessories trip blocks
Accessory
Other
Spare part

Technical data - electrical

Control voltage operating range
24 V DC

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Special features
  • Generally speaking, an external power supply is not required for the trip blocks' protective functions.
  • For the trip blocks, it is recommended to use an external power supply in order to adjust additional functions (not basic protection functions) with the cursor and display
  • Alternatively, the user can apply 24 VDC to terminals 19, 20 or establish a connection using the USB port.
Used with
IZMX16…
IZMX40...

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.