Knowledge Search
Download document () of 20
We make what matters work*

183978

Eaton Moeller series IZMX/INX - ACB. Connection 3p vertikal

General specifications

Product Name
Eaton Moeller series IZMX/INX main terminal
Catalog Number
183978
EAN
4015081782970
Product Length/Depth
115 mm
Product Height
45 mm
Product Width
60 mm
Product Weight
7.5 kg
Compliances
RoHS conform

Delivery program

Type
Accessory
Accessory/spare part type
Main terminal kits
Amperage Rating
4000 A

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Special features
  • Main terminals are not supplied as standard with the basic devices and cassettes.
  • Each set includes the connections for top and bottom. 3-pole= 6 connections
  • 4-pole= 8 connections, including accessories for mounting on the flanged circuit-breaker connection.
  • This connector kit includes L-shaped adapters for all main terminals.
  • This connector kit is only intended for the 4000 A vertical terminal.
Suitable for
Three-pole
Used with
IZMX40…3…40F
INX40…3…40W
IZMX40…3…40W
Three-pole
INX40…3…40F

Export product specification