Knowledge Search
Download document () of 20
We make what matters work*

183980

Eaton Moeller series IZMX/INX - ACB. Connections, front, 1600A, IZMX16, 3p

General specifications

Product Name
Eaton Moeller series IZMX/INX main terminal
Catalog Number
183980
EAN
4015081782994
Product Length/Depth
265 mm
Product Height
130 mm
Product Width
162 mm
Product Weight
6 kg
Compliances
RoHS conform

Delivery program

Type
Accessory
Accessory/spare part type
Main terminal kits
Amperage Rating
630 A - 1600 A

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Special features
  • Each set includes the connections for top and bottom. 3-pole for 6 connections, 4-pole for 8 connections
  • Screws, washers, and supports are included as standard.
  • This connection kit comes with L-shaped front terminals for connection to the circuit breaker or the cassette. The circuit breaker can be connected directly with CU bars on the rear flanged connection. If necessary, the optional front terminals can be installed before the circuit breaker is installed in the enclosure. This way, the final connection to the circuit breaker can be made from the front.
Suitable for
Three-pole
Used with
INX40…3…10W
IZMX40…3…08W
IZMX40…3…16W
Three-pole
IZMX40…3…12W
INX40…3…12W
INX40…3…16W
INX40…3…08W
IZMX40…3…10W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.