Knowledge Search
Download document () of 20
We make what matters work*

183985

Eaton Moeller series IZMX/INX - ACB. LSIG Trip block+additional functions, PXRP

General specifications

Product Name
Eaton Moeller series IZMX/INX other accessory
Catalog Number
183985
EAN
4015081783045
Product Length/Depth
200 mm
Product Height
50 mm
Product Width
100 mm
Product Weight
0.3 kg
Compliances
RoHS conform

Delivery program

Type
Accessory
Accessory/spare part type
Options / accessories trip blocks
Communication and measuring function
Spare part
Accessory

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-20 °C
Ambient operating temperature - max
70 °C

Additional information

Special features
  • Ground earth fault protection and ARMS
  • Separate trip block, e.g., for expanding functionality with add-on function.
  • Power monitoring
  • LCD Display
  • Integrated Modbus communication
Used with
IZMX…

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.