Eaton Moeller series IZMX/INX - ACB. Eaton Moeller series IZMX/INX - ACB. Current transformer N, external, IZMX40, EMEA
| Product Name |
Eaton Moeller series IZMX/INX current transformer
|
| Catalog Number |
183991
|
| EAN |
4015081783106
|
| Product Length/Depth |
100 mm
|
| Product Height |
100 mm
|
| Product Width |
150 mm
|
| Product Weight |
0.5 kg
|
| Compliances |
RoHS conform
|
| Type |
Accessory
|
| Model |
Wound primary current converter
|
| Accessory/spare part type |
Current sensor for neutral conductor
|
| Nominal current |
4000 A
|
| Accuracy class (ratio) |
Other
|
| Secondary connection |
Screw connection
|
| Opening height - max |
139 mm
|
| Number of inputs (primary) |
1
|
| Ambient operating temperature - min |
-25 °C
|
| Ambient operating temperature - max |
70 °C
|
| Features |
Calibrated
|
| Fitted with: |
Copper rail
|
| Special features |
|
| Used with |
+IZMX-DTU-G
IZMX-DTV-G +IZMX-DTV-G IZMX-DTU-AM +IZMX-DTP-GM +IZMX-DTU-AM +IZMX-DTU-GM IZMX-DTP IZMX-DTP-G IZMX-DTU-G +IZMX-DTU-A +IZMX-DTU-AMZ +IZMX-DTP-GZ IZMX-DTU-GM IZMX-DTU-GMZ +IZMX-DTU-AZ +IZMX-DTU-GZ +IZMX-DTV-GZ +IZMX-DTP-GMZ IZMX-DTU-A Three-pole |