TR-G-8-M-FL . Bell transformer 230/8V 1A FLEX
Product Name |
Eaton Systeem 55 FLEX bell transformer
|
Catalog Number |
1840283
|
EAN |
8711426107328
|
Product Length/Depth |
146 mm
|
Product Height |
74 mm
|
Product Width |
84 mm
|
Product Weight |
0.34 kg
|
Compliances |
RoHS conform
|
Features |
Bell transformer
Short-circuit protected Modular version Temperature protection |
Fitted with: |
On/Off switch
|
Transformer type |
Standard bell ringing transformer
|
Nominal current |
1 A
|
Output power - max |
8 W
|
Power loss - max |
0 W
|
Secondary rated current 1 |
1 A
|
Secondary rated current 2 |
0 A
|
Secondary rated current 3 |
0 A
|
Secondary voltage rating 1 |
8 V
|
Secondary voltage rating 2 |
0 V
|
Secondary voltage rating 3 |
0 V
|
Width in number of modular spacings |
2
|
Output current - max |
1 A
|
Primary voltage |
230 V
|
Type |
Flex components
Bell transformer
DIN-modular
|
Special features |
Bell transformer Medusa FLEX
Nominale power: 230 Vac / 8 Vac
Suitable for mounting on the bottom rail with power supply branch of automatic installation on the top rail
The outgoing connection block is suitable for mounting in the pipe entry part at the top of the cabinet
Only applicable in Medusa FLEX cabinets
|