Knowledge Search
Download document () of 20
We make what matters work*

184066

Eaton Moeller series IZMX/INX - ACB. Switch, disconnector, 3 pole, 1250A, without protection, IEC, Withdrawable, 40N3, 12W, 1

General specifications

Product Name
Eaton Moeller series IZMX/INX switch-disconnector
Catalog Number
184066
EAN
4015081796052
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
69 kg
Compliances
IEC/EN 60947
IEC
RoHS conform

Delivery program

Type
  • Air circuit breakers/switch-disconnector
  • Open switch-disconnector
Frame
INX40
Number of poles
Three-pole
Amperage Rating
1250 A
Release system
Without releases

Technical data - electrical

Voltage rating at AC
690 V AC
Rated operating voltage (Ue) - min
690 V
Rated operating voltage (Ue) - max
690 V
Rated operating voltage (Ue) at AC - max
690 V
Rated insulation voltage (Ui)
1000 V
Rated impulse withstand voltage (Uimp)
12 kV AC
Rated uninterrupted current (Iu)
1250 A
Rated uninterrupted current (Iu) at 50°C
1250 A
Rated uninterrupted current (Iu) at 60°C
1250 A
Rated uninterrupted current (Iu) at 70°C
1250 A
Rated conditional short-circuit current (Iq)
187 kA
Rated permanent current at AC-23, 400 V
1250 A
Rated short-time withstand current (Icw)
85 kA
Rated short-time withstand current (t = 1 s)
85 kA
Rated short-time withstand current at 50/60 Hz (t = 3 s)
66 kA
Rated short-circuit making capacity up to 440 V, 50/60 Hz
187 kA
Rated short-circuit making capacity up to 690 V, 50/60 Hz
166 kA
Power of withdrawable switch with cassette
90 W
Closing delay via spring release
35 ms
Electrical connection type of main circuit
Rail connection
Number of standard mechanical operations per hour - max
60
Utilization category
B
Overvoltage category
III
Pollution degree
3
Direction of incoming supply
As required
Lifespan, electrical
10000 operations (switching capacity)
20000 operations (switching cycles ON/OFF, with maintenance)

Technical data - mechanical

Device construction
Built-in device slide-in technique (withdrawable)
Mounting Method
Withdrawable
Width in number of modular spacings
24
Housing material
Plastic
Degree of protection
IP31 with door seals
IP55 with protective cover
NEMA Other
Degree of protection (front side)
IP31
Protection
None
Number of auxiliary contacts (change-over contacts)
2
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Number of switches
1
Position of connection for main current circuit
Back side
Weight of cassette version (3-pole)
29 kg
Weight of fixed withdrawable version (3-pole)
66 kg
Actuator color
Green
Actuator type
Push button
Terminal capacity (copper bar)
60 mm x 10 mm (1x) for withdrawable units (black)
Lifespan, mechanical
12500 switching cycles (ON/OFF)
25000 operations (switching capacity, with maintenance)

Design verification as per IEC/EN 61439 - technical data

Rated operational current for specified heat dissipation (In)
1250 A
Equipment heat dissipation, current-dependent
90 W
Ambient operating temperature details
-20 °C - 70 °C
Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
70 °C

Design verification as per IEC/EN 61439

10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Additional information

Features
Motor drive optional
Version as main switch
Version as maintenance-/service switch
Functions
Voltage release optional
Interlockable
Special features
  • Cassette must be separately ordered.
  • Optionally fittable by user with comprehensive accessories
  • Terminal capacity hint: These are values used in separate switchgear. The actual values will depend on the temperature around the circuit breaker, which is influenced by the ambient temperature, the degree of protection (IP), the mounting height, the partitions, and any external ventilation. Depending on the specific switchgear design, this may result in derating, which can then be compensated for by increasing the cross-sectional area. Temperature rise tests in the specific switchgear can provide specific and detailed information.
Suitable for
Intermediate mounting
Distribution board installation
Ground mounting
Used with
Air circuit breakers/switch-disconnector
Open switch-disconnector

Export product specification