Knowledge Search
Download document () of 20
We make what matters work*

184110
IZMX-UVR48DC-1

Eaton Moeller series IZMX/INX - ACB. Undervoltage release 48 VDC

General specifications

Product Name
Eaton Moeller series IZMX/INX undervoltage release
Catalog Number
184110
EAN
4015081783151
Product Length/Depth
150 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
0.091 kg
Compliances
RoHS conform

Delivery program

Type
Accessory
Accessory/spare part type
Remote switching

Technical data - electrical

Voltage type
DC
Control voltage operating range
0.85 - 1.1 x Us
48 V DC
Rated control supply voltage (Us) at DC - min
48 V
Rated control supply voltage (Us) at DC - max
48 V
Current rating - max
0.089 A (maximum holding current)
Rated operational current
0.089 A (maximum holding current)
Power consumption
5 VA/W AC/DC
Pick-up power consumption at 35 ms - max
850 VA/W
Circuit breaker total switching time
50 ms (Us = 100%) (IZMX16…, INX16…)
40 ms (Us = 100%) (IZMX40…, INX40…)

Technical data - mechanical

Number of actuation per minute - max
3
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Special features
  • Cannot be combined with a second shunt release.
  • Retrofitting kit
  • Slot on the right on the adapter plate.
  • Limited to 3/min due to the high pick-up current for 35 ms.
  • Please note - the circuit-breaker's switching frequency = 60/h
  • The retrofit kit includes the required SEC control cable terminals.
Suitable for
Off-load switch
Power circuit breaker
Overload relay
Motor safety switch
Used with
IZMX16..., IZMX40...
INX16..., INX40...

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.