Knowledge Search
Download document () of 20
We make what matters work*

184128

Eaton Moeller series IZMX/INX - ACB. Switch operations counters

General specifications

Product Name
Eaton Moeller series IZMX/INX other accessory
Catalog Number
184128
EAN
4015081796533
Product Length/Depth
100 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
0.03 kg
Compliances
RoHS conform

Delivery program

Type
Accessory
Accessory/spare part type
Switching cycle counter
Others

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Special features
Counts the number of On-Off operations. Can also be installed without motor operator.
Used with
IZMX16…, IZMX40…
INX16…, INX40…

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.