Knowledge Search
Download document () of 20
We make what matters work*

184131

Eaton Moeller series IZMX/INX - ACB. Phase barrier IZMX16

General specifications

Product Name
Eaton Moeller series IZMX/INX other accessory
Catalog Number
184131
EAN
4015081783281
Product Length/Depth
410 mm
Product Height
60 mm
Product Width
290 mm
Product Weight
0.73 kg
Compliances
RoHS conform

Delivery program

Type
Accessory
Accessory/spare part type
Interphase barriers
Accessory
Spare part

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Special features
Additional insulation plates between the connections (between the phases or between the incoming section and outgoing section). Provides additional protection, e.g., in the event of an arc fault, which will always move in the direction of the current towards the circuit breaker.
Used with
IZMX16…
Three-pole
INX16…

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.