Knowledge Search
Download document () of 20
We make what matters work*

184136

Eaton Moeller series IZMX/INX - ACB. Accessories, Spare door seal, Replacement door escutcheon with gasket IP31, For use with IZMX16…F, INX16…F

General specifications

Product Name
Eaton Moeller series IZMX/INX other accessory
Catalog Number
184136
EAN
4015081783335
Product Length/Depth
300 mm
Product Height
50 mm
Product Width
300 mm
Product Weight
0.2 kg
Compliances
RoHS conform

Delivery program

Type
Accessory
Accessory/spare part type
Accessory
Other
Spare part

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Special features
  • Replacement door escutcheon with gasket IP31
  • Spare part; supplied as standard with every breaker.
Used with
IZMX16…F
INX16…F

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.