Knowledge Search
Download document () of 20
We make what matters work*

184166

Eaton Moeller series IZMX/INX - ACB. Delay module for U-actuator, 230 VAC

General specifications

Product Name
Eaton Moeller series IZMX/INX other accessory
Catalog Number
184166
EAN
4015081783434
Product Length/Depth
88.9 mm
Product Height
114.3 mm
Product Width
95.25 mm
Product Weight
0.862 kg
Compliances
RoHS conform

Delivery program

Type
Accessory
Accessory/spare part type
Remote switching

Technical data - electrical

Rated operational voltage (Ue) - max
230 V
Control voltage operating range
208 - 250 V DC
208 - 240 V AC (50/60 Hz)

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Special features
Delay module for undervoltage release
Used with
INX16..., INX40...
IZMX16..., IZMX40...

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.