Knowledge Search
Download document () of 20
We make what matters work*

184191

Eaton Moeller series IZMX/INX - ACB. Shutter for withdrawable unit IZMX164, EMEA

General specifications

Product Name
Eaton Moeller series IZMX/INX shutter
Catalog Number
184191
EAN
4015081783601
Product Length/Depth
300 mm
Product Height
50 mm
Product Width
250 mm
Product Weight
0.5 kg
Compliances
RoHS conform

Delivery program

Type
Accessory
Accessory/spare part type
Withdrawable units
Number of poles
Four-pole
Nominal current
1600 A

Technical data - electrical

Electrical connection type of main circuit
Other

Technical data - mechanical

Mounting Method
Withdrawable

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Features
Version as built-in device
Special features
  • For withdrawable unit
  • When the breaker is withdrawn from its connected position, the shutters automatically cover the cassette’s live main terminals.
Used with
Four-pole
IZMX-CAS164…

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.