Knowledge Search
Download document () of 20
We make what matters work*

184203

Eaton Moeller series IZMX/INX - ACB. Door interlock in ON, IZMX40

General specifications

Product Name
Eaton Moeller series IZMX/INX other accessory
Catalog Number
184203
EAN
4015081783694
Product Length/Depth
425 mm
Product Height
175 mm
Product Width
140 mm
Product Weight
1.673 kg
Compliances
RoHS conform

Delivery program

Type
Accessory
Accessory/spare part type
Interlocks
Mechanical locking
Spare part
Accessory

Technical data - mechanical

Mounting Method
Withdrawable

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Special features
  • Door interlock mounting kit
  • The door interlock is mounted on the cassette
  • If the circuit-breaker is switched off and the control panel door is opened, the circuit-breaker will be locked in the OFF position.
  • If the circuit-breaker is switched on while the door is closed, the control panel door will be locked.
  • In case of emergency, the interlock can be released with a screwdriver. The interlock is located on the right side from the operator's viewpoint.
Used with
INX40…W
IZMX40…W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.