Knowledge Search
Download document () of 20
We make what matters work*

184207

Eaton Moeller series IZMX/INX - ACB. Mechanical interlock, TYPE 31, 33, bowden cables, F

General specifications

Product Name
Eaton Moeller series IZMX/INX mechanical interlock
Catalog Number
184207
EAN
4015081783731
Product Length/Depth
457.2 mm
Product Height
203.2 mm
Product Width
457.2 mm
Product Weight
1.91 kg
Compliances
RoHS conform

Delivery program

Type
Accessory
Accessory/spare part type
Interlocks

Technical data - mechanical

Mounting Method
Fixed
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Special features
  • For 3 circuit breakers with the same or different frame size - interlock A, C against B. When B is off, A and C can be switched on. B can be switched on only when A and C are OFF. In addition, two IZMX-MIL-CAB… cable kits with the desired length are required.
  • Type 33
Used with
IZMX16…
INX16…

Export product specification