Knowledge Search
Download document () of 20
We make what matters work*

184215

Eaton Moeller series IZMX/INX - ACB. Mechanical interlock, TYPE 2, bowden cables, W, 1

General specifications

Product Name
Eaton Moeller series IZMX/INX mechanical interlock
Catalog Number
184215
EAN
4015081783816
Product Length/Depth
457.2 mm
Product Height
203.2 mm
Product Width
457.2 mm
Product Weight
0.912 kg
Compliances
RoHS conform

Delivery program

Type
Accessory
Accessory/spare part type
Withdrawable units

Technical data - mechanical

Mounting Method
Withdrawable
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Special features
  • For 2 circuit breakers: A normal power supply (A) and an emergency network supply (B). 1 set of cables also required in addition.
  • Type 2
Used with
IZMX40…W
INX40…W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.