Knowledge Search
Download document () of 20
We make what matters work*

184222
+IZMX-PLPC-P-1

Eaton Moeller series IZMX/INX - ACB. Locking device ON-OFF, plastic, +

General specifications

Product Name
Eaton Moeller series IZMX/INX other accessory
Catalog Number
184222
EAN
4015081796854
Product Length/Depth
203.2 mm
Product Height
82.55 mm
Product Width
146.05 mm
Product Weight
0.164 kg
Compliances
RoHS conform

Delivery program

Type
Accessory
Accessory/spare part type
Mechanical locking
Interlocks

Technical data - mechanical

Housing material
Plastic

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Special features
  • ON-OFF
  • Plastic
  • The circuit-breaker's ON/OFF buttons can be locked together by using the interlock. It is also possible to lock only the ON or the OFF button by using a padlock.
  • This means that it will no longer be possible to actuate the circuit-breaker locally.
  • The optional remote switching mechanism that uses an ON/OFF coil will not be interlocked
  • P = Insulated material
Used with
INX16…
INX40…
IZMX40...
IZMX16…

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.