Eaton Moeller series IZMX/INX - ACB. Protective cover IP55, fixed mounted design, IZMX16…F, INX16…F
| Product Name |
Eaton Moeller series IZMX/INX other accessory
|
| Catalog Number |
184235
|
| EAN |
4015081783984
|
| Product Length/Depth |
300 mm
|
| Product Height |
200 mm
|
| Product Width |
300 mm
|
| Product Weight |
0.5 kg
|
| Compliances |
RoHS conform
|
| Type |
Accessory
|
| Accessory/spare part type |
Cover
Spare part Accessory |
| Mounting Method |
Fixed
|
| Ambient operating temperature - min |
-25 °C
|
| Ambient operating temperature - max |
70 °C
|
| Special features |
|
| Used with |
IZMX16…F
INX16…F |