Knowledge Search
Download document () of 20
We make what matters work*

184241

Eaton Moeller series IZMX/INX - ACB. Pilot wire terminals - Kit for converting the old cassette in order to mount the new ..X16 circuit-breaker with PXR

General specifications

Product Name
Eaton Moeller series IZMX/INX terminal
Catalog Number
184241
EAN
4015081784042
Product Length/Depth
150 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
0.3 kg
Compliances
RoHS conform

Delivery program

Type
Accessory
Accessory/spare part type
Control circuit terminals
Number of poles
Fifty-six-pole

Technical data - mechanical

Mounting Method
Fixed
Core cross section
1.5 mm²

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Special features
4-point control circuit terminals, 30 units
Used with
IZMX16…, INX16…
IZMX40…, INX40…

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.