Knowledge Search
Download document () of 20
We make what matters work*

184243

Eaton Moeller series IZMX/INX - ACB. 4 point control cable-terminal for withdrawable switches, substitution, 12 unit

General specifications

Product Name
Eaton Moeller series IZMX/INX terminal
Catalog Number
184243
EAN
4015081784066
Product Length/Depth
150 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
0.25 kg
Compliances
RoHS conform

Delivery program

Type
Accessory
Accessory/spare part type
Withdrawable units
Number of poles
Forty-eight-pole

Technical data - mechanical

Mounting Method
Withdrawable
Core cross section
1.5 mm²

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Special features
4-point terminal blocks for control circuit terminals, 12 units
Used with
IZMX16…W, INX16…W
IZMX40…W, INX40…W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.