Knowledge Search
Download document () of 20
We make what matters work*

184262

Eaton Moeller series IZMX/INX - ACB. Motor operator 110-125 VAC/DC, 40

General specifications

Product Name
Eaton Moeller series IZMX/INX motor operator
Catalog Number
184262
EAN
4015081784165
Product Length/Depth
200 mm
Product Height
100 mm
Product Width
150 mm
Product Weight
1.25 kg
Compliances
NEMA Compliant
RoHS conform
Certifications
UL Listed
CSA Certified
ANSI

Delivery program

Type
Accessory
Series
NRX
Accessory/spare part type
Remote switching

Technical data - electrical

Voltage type
AC/DC
Voltage rating
120 Vac/Vdc
Control voltage operating range
0.85 - 1.1 x Us
110 - 125 V DC
110 - 127 V AC (50/60 Hz)
Rated control supply voltage (Us) at AC, 50 Hz - min
110 V
Rated control supply voltage (Us) at AC, 50 Hz - max
127 V
Rated control supply voltage (Us) at AC, 60 Hz - min
110 V
Rated control supply voltage (Us) at AC, 60 Hz - max
127 V
Rated control supply voltage (Us) at DC - min
110 V
Rated control supply voltage (Us) at DC - max
125 V
Rated operational current
2 A DC
3 A AC 50/60 Hz
Starting current rating
9 A AC 50/60 Hz, 7.5 A DC
Power consumption
275 W DC
425 VA AC 50/60 Hz
Necessary time for charging spring-operated stored energy mechanism at 1 x Us
6 s AC 50/60 Hz
6 s DC

Technical data - mechanical

Number of actuation per minute - max
3
Switch drive type
Motor drive

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Special features
  • Signalling switch for “Spring-operated stored energy mechanism tensioned“ message is included as standard.
  • Switching frequency = 60/h
  • The motor automatically tensions the spring force storage mechanism for remote or local actuation.
  • Retrofitting kit
  • The retrofit kit includes the required SEC control cable terminals.
Used with
IZMX40...
INX40…

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.