Knowledge Search
Download document () of 20
We make what matters work*

184403

Eaton Moeller series IZMX/INX - ACB. Mechanical interlock, For use with: IZM20, 32, 40, 63…F, IN20, 32, 40, 63…F, Possible switching states ? Engineering, Page 66

General specifications

Product Name
Eaton Moeller series IZMX/INX mechanical interlock
Catalog Number
184403
EAN
4015081784677
Product Length/Depth
457.2 mm
Product Height
203.2 mm
Product Width
457.2 mm
Product Weight
2.011 kg
Compliances
RoHS conform

Delivery program

Accessory/spare part type
Interlocks

Technical data - mechanical

Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0

Additional information

Used with
IZM20, 32, 40, 63…F
IN20, 32, 40, 63…F

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.