Knowledge Search
Download document () of 20
We make what matters work*

184405

Eaton Moeller series IZMX/INX - ACB. Mechanical interlock, TYPE 32, bowden cables, withdrawable

General specifications

Product Name
Eaton Moeller series IZMX/INX mechanical interlock
Catalog Number
184405
EAN
4015081784691
Product Length/Depth
457.2 mm
Product Height
203.2 mm
Product Width
457.2 mm
Product Weight
1.149 kg
Compliances
RoHS conform

Delivery program

Accessory/spare part type
Interlocks

Technical data - mechanical

Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0

Additional information

Used with
IN20, 32, 40, 63…W
IZM20, 32, 40, 63…W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.