Download document () of 20
We make what matters work*

184455

Eaton xEnergy Safety Ci LV systems LV switchgear. Ci44 individual enclosure;including two NH00 disconnectors

General specifications

Product Name
Eaton xEnergy Safety Ci fuse enclosure XNH
Catalog Number
184455
EAN
4015081784936
Product Length/Depth
150 mm
Product Height
375 mm
Product Width
375 mm
Product Weight
5.48 kg
Compliances
RoHS conform

Product specifications

Used with
Enclosures with devices fitted
Individual enclosures with NH fuse switch-disconnectors
xEnergy Safety Ci
Special features
K95/1N/BR (5th conductor can be retrofitted) Metric cable entry knockouts in all sides Integrated pressure-relief mechanism for short-circuits Fuse switch-disconnector fitted to steel mounting plate Fixing straps for wall fixing Sealable cover fasteners Terminal for connecting the 4th conductor (PEN)
Type
Enclosures with devices fitted Individual enclosures with NH fuse switch-disconnectors xEnergy Safety Ci
Degree of protection
IP65
Other
Construction size (fuse inserts)
NH00
Unit type
Stand-alone device
Voltage rating
690 V AC
Housing depth
150 mm
Housing height
375 mm
Housing width
375 mm
Rated insulation voltage (Ui)
1000 V
Rated operating voltage (Ue) at AC - max
690 V
Cover/door type
Transparent
Functions
Enclosures with devices fitted
Fuse cartridge
NH00
Housing of equipment fuse switch disconnector
With safety switch disconnector
Rated operational current
150 A
150 A (2x)
Voltage rating at AC
690 V AC
Number of poles
Three-pole

Export product specification