Download document () of 20
We make what matters work*

184464

Eaton xEnergy Safety Ci LV systems LV switchgear. Ci48 individual enclosure;including one NH3 disconnector;two flanges

General specifications

Product Name
Eaton xEnergy Safety Ci fuse enclosure XNH
Catalog Number
184464
EAN
4015081785025
Product Length/Depth
275 mm
Product Height
750 mm
Product Width
375 mm
Product Weight
12.24 kg
Compliances
RoHS conform

Product specifications

Used with
xEnergy Safety Ci
Individual enclosures with NH fuse switch-disconnectors
Enclosures with devices fitted
Special features
K2X240/1 (5th conductor can be retrofitted) Sides closed, but with full area knockout, top and bottom closed with FL4-X gland plates Integrated pressure-relief mechanism for short-circuits Fuse switch-disconnector fitted to steel mounting plate Fixing straps for wall fixing Sealable cover fasteners Terminal for connecting the 4th conductor (PEN)
Type
Enclosures with devices fitted Individual enclosures with NH fuse switch-disconnectors xEnergy Safety Ci
Degree of protection
IP65
Other
Construction size (fuse inserts)
NH3
Unit type
Stand-alone device
Voltage rating
690 V AC
Housing depth
275 mm
Housing height
750 mm
Housing width
375 mm
Rated insulation voltage (Ui)
1000 V
Rated operating voltage (Ue) at AC - max
690 V
Cover/door type
Transparent
Functions
Enclosures with devices fitted
Fuse cartridge
NH3
Housing of equipment fuse switch disconnector
With safety switch disconnector
Rated operational current
550 A
Voltage rating at AC
690 V AC
Number of poles
Three-pole

Export product specification