Download document () of 20
We make what matters work*

184523

Eaton xEnergy Basic LV systems Low voltage switchgear. Multiple mounting front plate for NH switch-disconnectors, W=600mm, XNH1/2/3 3p, busbar mounting

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
184523
EAN
4015081785629
Product Length/Depth
75 mm
Product Height
455 mm
Product Width
525 mm
Product Weight
3.5 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Suitable for enclosure building width
600 mm
Surface finishing
Powder coating
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.