Download document () of 20
We make what matters work*

184528

Eaton xEnergy Basic LV systems Low voltage switchgear. NH switch-disconnectors mounting unit, 160A, WxH=250x300mm, 2x XNH00 3p, mounting on mounting plate

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
184528
EAN
4015081785674
Product Length/Depth
65 mm
Product Height
300 mm
Product Width
250 mm
Product Weight
0.84 kg
Compliances
RoHS conform

Product specifications

Fitted with:
Cover
Frame
NH00
Number of fuse holders (knife blade)
2
Number of fuse switch disconnectors
2
Amperage rating
160 A
Number of poles
Three-pole
Mounting method
Mounting plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.