Download document () of 20
We make what matters work*

184531

Eaton xEnergy Basic LV systems Low voltage switchgear. NH switch-disconnectors mounting unit, 160A, WxH=500x300mm, 3x XNH00 4p, mounting on mounting plate

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
184531
EAN
4015081785704
Product Length/Depth
65 mm
Product Height
300 mm
Product Width
500 mm
Product Weight
1.58 kg
Compliances
RoHS conform

Product specifications

Features
Concurrently switching N-neutral
Fitted with:
Cover
Frame
NH00
Number of fuse holders (knife blade)
3
Number of fuse switch disconnectors
3
Amperage rating
160 A
Number of poles
Four-pole
Mounting method
Mounting plate
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.