Download document () of 20
We make what matters work*

184537

Eaton xEnergy Basic LV systems Low voltage switchgear. NH switch-disconnectors mounting unit, 160A, WxH=250x300mm, 1x XNH00 3p, busbar mounting

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
184537
EAN
4015081785766
Product Length/Depth
55 mm
Product Height
300 mm
Product Width
250 mm
Product Weight
0.35 kg
Compliances
RoHS conform

Product specifications

Fitted with:
Cover
Frame
NH00
Number of fuse holders (knife blade)
1
Number of fuse switch disconnectors
1
Amperage rating
160 A
Number of poles
Three-pole
Mounting method
Rail system

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.