Download document () of 20
We make what matters work*

184550

Eaton xEnergy Basic LV systems Low voltage switchgear. NH switch-disconnectors mounting unit, 160A, W=800mm, XNH00 3/4p, mounting on mounting plate

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
184550
EAN
4015081785896
Product Length/Depth
150 mm
Product Height
299 mm
Product Width
720 mm
Product Weight
4.6 kg
Compliances
RoHS conform

Product specifications

Features
Concurrently switching N-neutral
Fitted with:
Cover
Frame
NH00
Number of fuse holders (knife blade)
6
Number of fuse switch disconnectors
6
Amperage rating
160 A
Number of poles
Three-pole
Mounting method
Mounting plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.