Download document () of 20
We make what matters work*

184552

Eaton xEnergy Basic LV systems Low voltage switchgear. NH switch-disconnectors mounting unit, 250A, W=600mm, XNH1 3/4p, mounting on mounting plate

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
184552
EAN
4015081785919
Product Length/Depth
125 mm
Product Height
449 mm
Product Width
520 mm
Product Weight
4.1 kg
Compliances
RoHS conform

Product specifications

Features
Concurrently switching N-neutral
Fitted with:
Cover
Frame
NH1
Number of fuse holders (knife blade)
2
Number of fuse switch disconnectors
2
Amperage rating
250 A
Number of poles
Three-pole
Mounting method
Mounting plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.