Download document () of 20
We make what matters work*

184554

Eaton xEnergy Basic LV systems Low voltage switchgear. NH switch-disconnectors mounting unit, 400A, W=400mm, XNH2 3p, mounting on mounting plate

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
184554
EAN
4015081785933
Product Length/Depth
105 mm
Product Height
449 mm
Product Width
320 mm
Product Weight
2.3 kg
Compliances
RoHS conform

Product specifications

Fitted with:
Cover
Frame
NH2
Number of fuse holders (knife blade)
1
Number of fuse switch disconnectors
1
Amperage rating
400 A
Number of poles
Three-pole
Mounting method
Mounting plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.