Download document () of 20
We make what matters work*

184558

Eaton xEnergy Basic LV systems Low voltage switchgear. NH switch-disconnectors mounting unit, 630A, W=800mm, XNH3 3/4p, mounting on mounting plate

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
184558
EAN
4015081785971
Product Length/Depth
105 mm
Product Height
449 mm
Product Width
720 mm
Product Weight
5.4 kg
Compliances
RoHS conform

Product specifications

Features
Concurrently switching N-neutral
Fitted with:
Cover
Frame
NH3
Number of fuse holders (knife blade)
2
Number of fuse switch disconnectors
2
Amperage rating
630 A
Number of poles
Three-pole
Mounting method
Mounting plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.