Download document () of 20
We make what matters work*

184560

Eaton xEnergy Basic LV systems Low voltage switchgear. NH switch-disconnectors mounting unit, 160A, W=600mm, XNH00 3/4p, mounting on mounting plate, W

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
184560
EAN
4015081785995
Product Length/Depth
150 mm
Product Height
299 mm
Product Width
520 mm
Product Weight
3.3 kg
Compliances
RoHS conform

Product specifications

Features
Concurrently switching N-neutral
Fitted with:
Cover
Frame
NH00
Number of fuse holders (knife blade)
4
Number of fuse switch disconnectors
4
Amperage rating
160 A
Number of poles
Three-pole
Mounting method
Mounting plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.