Download document () of 20
We make what matters work*

184586

Eaton xEffect - XNH circuit protection. Connection area cover for XNH00 1 pole, length 66mm

General specifications

Product Name
Eaton xEffect XNH cover
Catalog Number
184586
EAN
4015081786152
Product Length/Depth
76 mm
Product Height
45 mm
Product Width
50 mm
Product Weight
0.014 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Cover for connection area
Cover
Accessory
Functions
Accessory
For fuse size
00
Type
Accessory
Special features
  • 66 mm length for top and bottom.
  • Multiple use per device is possible.
  • 1 pole
  • Cable entries can be knocked out as required.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.