Download document () of 20
We make what matters work*

184633

Eaton xEnergy Main LV systems LV switchgear, Assembly kit for linking two MCCB modules

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184633
EAN
4015081786671
Product Length/Depth
37.5 mm
Product Height
38 mm
Product Width
529 mm
Product Weight
0.01 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.