Download document () of 20
We make what matters work*

184634

Eaton xEnergy Main LV systems LV switchgear. XR-MCCB general fixed mounting modules, mounting plate with screw parts, module height of 100 mm, galvanized sheet steel

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184634
EAN
4015081786688
Product Length/Depth
16 mm
Product Height
95 mm
Product Width
550 mm
Product Weight
1.1 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
0
Suitable for enclosure building height
100 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.