Download document () of 20
We make what matters work*

184643

Eaton xEnergy Main LV systems LV switchgear. Separating partition, sideways, for cable connection area, depth 800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184643
EAN
4015081786770
Product Length/Depth
472 mm
Product Height
1905 mm
Product Width
19 mm
Product Weight
5.5 kg
Compliances
RoHS conform

Product specifications

Construction type
Individual part
Surface finishing
Galvanized
Color
Gray
Modular spacing
25 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Material
Steel
Suitable for
Internal separation form 4b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.