Download document () of 20
We make what matters work*

184644

Eaton xEnergy Main LV systems LV switchgear, Cable connection area blanking strips

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184644
EAN
4015081786787
Product Length/Depth
194 mm
Product Height
1947 mm
Product Width
18 mm
Product Weight
0.9 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory
Material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.